Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 286JM Frame, DP

Close-Coupled Pump Motor, 30 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 286JM Frame, DP
Part#: 286TTDN16331
Catalog#: U111A
Model#: 286TTDN16331AA
Weight: 410 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Motors are suitable for 10:1 VT and 2:1 CT
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- NEMA JM pump shaft dimensions
- JM frame has rigid base
- Mechanically locked on shaft end
- Continuous duty
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 286JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 85 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 27.76 in |
Frame Length | Frame Length: 15.12 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 5.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 85 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1775 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS207608-1512 |
Voltage | Voltage: 200 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 286 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 410.00 LB |
UPC | UPC: 722856054456 | Packaged Width | Packaged Width: 32.25 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 22.02 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 35.65 | 25%: 40.48 | 50%: 51.98 | 75%: 67.39 | 100%: 85.10 | 115%: 96.60 | 125%: 104.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 6.20 | 50%: 12.00 | 75%: 17.90 | 100%: 24.00 | 115%: 27.70 | 125%: 30.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 43.5 | 50%: 66.0 | 75%: 76.5 | 100%: 81.0 | 115%: 82.5 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,788 | 75%: 1,782 | 100%: 1,772 | 115%: 1,770 | 125%: 1,768 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 15.50 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 187.00 | Current (%): 505.0 | Torque (ft-lbs): 136.00 | Torque (%): 153.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 208.00 | Current (%): 562.0 | Torque (ft-lbs): 160.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.5 | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 129.00 | Current (%): 349.0 | Torque (ft-lbs): 220.00 | Torque (%): 247.0 | Speed (RPM): 1,678 | Rated Output (KW): | Power Factor (%): 65.5 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 198.00 | Current (%): 535.0 | Torque (ft-lbs): 136.00 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 177.00 | Current (%): 478.0 | Torque (ft-lbs): 144.00 | Torque (%): 162.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 37.00 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |