Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 286JM Frame, TEFC - 286TTFCD6072
Part#: 286TTFCD6072
Catalog#: GT3131A-P
Model#: 286TTFCD6072BA
Weight: 500 lb
List Price: $5,448.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- Inverter duty 10:1 Variable Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- BCP (Bearing Current Protection)
- IP55 enclosure
- Standard F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
| Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1770 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 286JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 & 92.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 71/35.5 & 71/35.5 A |
| Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6311 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .27 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 10:1/Variable 10:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 71.0/35.5 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620797-200 | Packaged Length | Packaged Length: 32.00 IN |
| Weight | Weight: 500.00 LB | UPC | UPC: 722856185259 |
| Packaged Width | Packaged Width: 27.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 24.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 13.00 | 25%: 15.20 | 50%: 20.50 | 75%: 27.50 | 100%: 35.50 | 115%: 40.50 | 125%: 44.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 6.20 | 50%: 12.00 | 75%: 18.00 | 100%: 24.00 | 115%: 27.80 | 125%: 30.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 50.0 | 50%: 72.0 | 75%: 81.0 | 100%: 84.0 | 115%: 85.0 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 103.00 | 125%: 112.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 215.00 | Current (%): | Torque (ft-lbs): 169.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): | Torque (ft-lbs): 140.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: Pull-Up | Current (Amps): 180.00 | Current (%): | Torque (ft-lbs): 145.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: 2/3 | Current (Amps): 165.00 | Current (%): | Torque (ft-lbs): 175.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 129.00 | Current (%): | Torque (ft-lbs): 235.00 | Torque (%): 265.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): 67.5 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 35.50 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 30.00 |
| Curvepoint: No Load | Current (Amps): 13.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!