300HP,4P,TEFC-FS,TCA 315L,460V 60Hz, IR-US, IR PART #: 47654599009
300HP,4P,TEFC-FS,TCA 315L,460V 60Hz, IR-US, IR PART #: 47654599009
Part#: 315LTFCD6031
Catalog#: 315LTFCD6031
Weight: 3554.46 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1790 rpm | Service Factor | Service Factor: 1.21 |
Frame | Frame: 315L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 46 °C | Frequency | Frequency: 60 Hz |
Current | Current: 332 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: NU219 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7219B |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .008 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Double Angular Contact | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.21 | Frame Suffix | Frame Suffix: L |
Current | Current: 332 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1790 rpm | Connection Drawing | Connection Drawing: EE7340AN |
Outline Drawing | Outline Drawing: 0231501491 | Voltage | Voltage: 460 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 315 | Efficiency | Efficiency: 96.2 % |
Packaged Length | Packaged Length: 40.00 IN | Weight | Weight: 3554.46 LB |
Packaged Width | Packaged Width: 66.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 46.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 120.00 | 25%: 144.00 | 50%: 196.00 | 75%: 260.00 | 100%: 332.00 | 115%: 377.00 | 125%: 407.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.70 | 25%: 61.00 | 50%: 117.60 | 75%: 175.00 | 100%: 232.50 | 115%: 267.20 | 125%: 290.60 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.1 | 50%: 95.2 | 75%: 95.6 | 100%: 96.2 | 115%: 96.2 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 53.2 | 50%: 75.3 | 75%: 84.5 | 100%: 88.0 | 115%: 89.0 | 125%: 89.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,793 | 100%: 1,790 | 115%: 1,788 | 125%: 1,788 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 439.00 | 75%: 657.00 | 100%: 880.00 | 115%: 1,012.00 | 125%: 1,101.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 1,685.00 | Current (%): 508.0 | Torque (ft-lbs): 3,075.00 | Torque (%): 349.0 | Speed (RPM): 1,723 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,800.00 | Current (%): 843.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 250.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 332.00 | Current (%): 100.0 | Torque (ft-lbs): 880.00 | Torque (%): 100.0 | Speed (RPM): 1,789 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 723.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 267.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,955.00 | Current (%): 890.0 | Torque (ft-lbs): 2,390.00 | Torque (%): 272.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 2,875.00 | Current (%): 866.0 | Torque (ft-lbs): 2,175.00 | Torque (%): 247.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!