125,1000,TEFC,315MT,3/50/380/660
125,1000,TEFC,315MT,3/50/380/660
Part#: 315MTFC4578
Catalog#: 315MTFC4578
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 380/660 V |
Speed | Speed: 985 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 315M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 176.0/101.0 A | Power Factor | Power Factor: 86.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .027 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 176.0/101.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 985 rpm | Connection Drawing | Connection Drawing: A-EE7304AS |
Outline Drawing | Outline Drawing: B-SS620277 | Voltage | Voltage: 380/660 V |
Output KW | Output KW: 93 kW | Output HP | Output HP: 125 Hp |
Frame Size | Frame Size: 315 | Efficiency | Efficiency: 93.6 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 49.30 | 25%: 64.50 | 50%: 95.50 | 75%: 133.00 | 100%: 176.00 | 115%: 203.00 | 125%: 222.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 25.80 | 50%: 50.00 | 75%: 75.00 | 100%: 101.00 | 115%: 116.00 | 125%: 127.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 60.5 | 50%: 79.0 | 75%: 85.0 | 100%: 86.5 | 115%: 86.5 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 997 | 50%: 993 | 75%: 990 | 100%: 985 | 115%: 983 | 125%: 980 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 165.00 | 50%: 331.00 | 75%: 498.00 | 100%: 666.00 | 115%: 738.00 | 125%: 937.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,175.00 | Current (%): 668.0 | Torque (ft-lbs): 1,558.00 | Torque (%): 234.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 39.0 | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 49.30 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 1,000.00 | Current (%): 568.0 | Torque (ft-lbs): 1,402.00 | Torque (%): 211.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 650.00 | Current (%): 369.0 | Torque (ft-lbs): 1,615.00 | Torque (%): 242.0 | Speed (RPM): 940 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 176.00 | Current (%): 100.0 | Torque (ft-lbs): 666.00 | Torque (%): 100.0 | Speed (RPM): 985 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 1,058.00 | Current (%): 601.0 | Torque (ft-lbs): 1,324.00 | Torque (%): 199.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 1,116.00 | Current (%): 634.0 | Torque (ft-lbs): 1,324.00 | Torque (%): 199.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!