25.14HP/18.75KW,1800,DP,324T,1/60/240 IG
25.14HP/18.75KW,1800,DP,324T,1/60/240 IG
Part#: 324TADR17040
Catalog#: 324TADR17040
Weight: 537 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 25.14 Hp |
Output KW | Output KW: 18.8 kW | Voltage | Voltage: 240 V |
Speed | Speed: 1822 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 324T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 82.5 A | Power Factor | Power Factor: 95.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 311 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 82.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1822 rpm | Connection Drawing | Connection Drawing: A-EE2118E |
Outline Drawing | Outline Drawing: B-SS300978-1450 | Voltage | Voltage: 240 V |
Output KW | Output KW: 18.8 kW | Output HP | Output HP: 25.14 Hp |
Frame Size | Frame Size: 324 | Efficiency | Efficiency: 87.5 % |
Weight | Weight: 537.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 0.0 | Torque (ft-lbs): 170.00 | Torque (%): 0.0 | Speed (RPM): 1,820 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 18.75 |
Curvepoint: Locked-Rotor | Current (Amps): 362.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 30.5 | Rated Output (Hp): 18.75 |
Efficiency
Information not available at the moment. Please check back later!