25KW,1800,DP,324T,1/60/600
25KW,1800,DP,324T,1/60/600
Part#: 324TCDR7040
Catalog#: 324TCDR7040
Weight: 385 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 25 KW Hp |
Voltage | Voltage: 600 V | Speed | Speed: 1825 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 324T |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 42.5 A |
Power Factor | Power Factor: 98 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N | Drive End Bearing Size | Drive End Bearing Size: 312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 311 | UL | UL: No |
CSA | CSA: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .065 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 42.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1825 rpm | Connection Drawing | Connection Drawing: A-EE2118M |
Outline Drawing | Outline Drawing: B-SS300978-1450 | Voltage | Voltage: 600 V |
Output HP | Output HP: 25 KW Hp | Frame Size | Frame Size: 324 |
Efficiency | Efficiency: 87.5 % | Weight | Weight: 385.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): | Torque (ft-lbs): 225.00 | Torque (%): | Speed (RPM): 1,975 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!