25KW,1800,DP,324T,1/60/240
25KW,1800,DP,324T,1/60/240
Part#: 324TCDR7042
Catalog#: 324TCDR7042
Weight: 542 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 25 KW Hp |
Voltage | Voltage: 240 V | Speed | Speed: 1822 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 324T |
Enclosure | Enclosure: Drip Proof | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 108 A |
Power Factor | Power Factor: 97 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | UL | UL: No |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 108 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1822 rpm | Connection Drawing | Connection Drawing: A-EE2118A |
Outline Drawing | Outline Drawing: B-SS300978-1450 | Voltage | Voltage: 240 V |
Output HP | Output HP: 25 KW Hp | Frame Size | Frame Size: 324 |
Efficiency | Efficiency: 90.2 % | Weight | Weight: 542.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 300.00 | Current (%): 0.0 | Torque (ft-lbs): 225.00 | Torque (%): 0.0 | Speed (RPM): 1,975 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!