Inverter (Vector) Duty Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 324T Frame, TEFC

Blue Max® Inverter (Vector) Duty Motor, 40 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 324T Frame, TEFC - 324THFCD8028
Part#: 324THFCD8028
Catalog#: Y571A
Model#: 324THFCD8028AA
Weight: 610 lb
List Price: $10,023.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 1.5 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
| Output KW | Output KW: 30 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 324T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 89.0/44.5 A |
| Power Factor | Power Factor: 89.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .2192 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 89.0/44.5 A |
| Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS313116-100 | Packaged Length | Packaged Length: 39.00 IN |
| Weight | Weight: 610.00 LB | UPC | UPC: 722856207388 |
| Packaged Width | Packaged Width: 32.25 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 26.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 12.00 | 25%: 16.00 | 50%: 24.00 | 75%: 34.00 | 100%: 44.50 | 115%: 51.50 | 125%: 56.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.78 | 25%: 8.33 | 50%: 16.04 | 75%: 23.94 | 100%: 32.06 | 115%: 37.05 | 125%: 40.44 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.6 | 50%: 93.0 | 75%: 93.0 | 100%: 92.4 | 115%: 92.6 | 125%: 92.2 |
| % of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 64.5 | 50%: 82.5 | 75%: 88.0 | 100%: 89.5 | 115%: 90.0 | 125%: 89.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,772 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.30 | 50%: 58.73 | 75%: 88.38 | 100%: 118.26 | 115%: 136.32 | 125%: 148.41 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 356.00 | Current (%): 0.0 | Torque (ft-lbs): 170.00 | Torque (%): 144.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.5 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 227.00 | Current (%): 0.0 | Torque (ft-lbs): 384.50 | Torque (%): 325.0 | Speed (RPM): 1,600 | Rated Output (KW): 0.00 | Power Factor (%): 70.5 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 44.50 | Current (%): 0.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 89.5 | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!



