Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 324THFPA8086
Part#: 324THFPA8086
Catalog#: Y583
Model#: 324THFPA8086AC
Weight: 633 lb
List Price: $17,088.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class H insulation system
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On Volts/Hertz drives, TEFC motors are limited to 20:1 constant torque
- Constant HP operation to twice base speed (143-256 frame);1.5 times base (all others)
- Optimized for operation with IGBT inverter (NEMA Design B)
- C-Face foot mount through 100 HP, as noted
- Normally closed thermostats (one per phase, class F)
- Continuous duty at 40°C ambient
- Blue Chip quality, cast iron frame and brackets
- Patented “fracket” design (TEBC enclosure)
- Separate 230/460 volt power supply required for 1 HP blower motor