50,3000,DP,324TS,3/50/190/380
50,3000,DP,324TS,3/50/190/380
Part#: 324TSTDP14011
Catalog#: 324TSTDP14011
Weight: 428 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 190/380 V |
Speed | Speed: 2950 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 144.0/72.0 A | Power Factor | Power Factor: 85.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 144.0/72.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2950 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
Outline Drawing | Outline Drawing: B-SS207785-1362 | Voltage | Voltage: 190/380 V |
Output KW | Output KW: 37 kW | Output HP | Output HP: 50 Hp |
Frame Size | Frame Size: 324 | Efficiency | Efficiency: 91 % |
Weight | Weight: 428.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 28.50 | 25%: 30.00 | 50%: 41.00 | 75%: 56.00 | 100%: 72.00 | 115%: 82.00 | 125%: 89.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 10.50 | 50%: 20.50 | 75%: 30.50 | 100%: 41.00 | 115%: 47.00 | 125%: 51.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 91.7 | 100%: 91.0 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 53.0 | 50%: 75.0 | 75%: 83.0 | 100%: 85.6 | 115%: 87.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,985 | 50%: 2,975 | 75%: 2,960 | 100%: 2,950 | 115%: 2,935 | 125%: 2,925 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 103.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 72.00 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 2,950 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 385.00 | Current (%): 535.0 | Torque (ft-lbs): 100.00 | Torque (%): 112.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 260.00 | Current (%): 361.0 | Torque (ft-lbs): 230.00 | Torque (%): 258.0 | Speed (RPM): 2,695 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 345.00 | Current (%): 479.0 | Torque (ft-lbs): 125.00 | Torque (%): 140.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 370.00 | Current (%): 514.0 | Torque (ft-lbs): 105.00 | Torque (%): 118.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 405.00 | Current (%): 563.0 | Torque (ft-lbs): 118.00 | Torque (%): 133.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 28.50 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!