General Purpose Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 324T Frame, DP

General Purpose Motor, 40 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 324T Frame, DP

Part#: 324TTDBD6030

Catalog#: GT0173

Model#: 324TTDBD6030CB

Weight: 512 lb

List Price: $3,790.00

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter duty 10:1 variable torque and 2:1 constant torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Class F insulation
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 575 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 324T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 38 A Power Factor Power Factor: 83.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6311
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .209 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 28.55 in
Frame Length Frame Length: 370 in Shaft Diameter Shaft Diameter: 2.125 in
Shaft Extension Shaft Extension: 5.25 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 4:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 38 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620746-100
Voltage Voltage: 575 V Output KW Output KW: 30 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 39.00 IN Weight Weight: 512.00 LB
UPC UPC: 722856181374 Packaged Width Packaged Width: 32.25 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 25.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 16.40 25%: 18.40 50%: 23.60 75%: 30.40 100%: 38.16 115%: 43.20 125%: 46.80
% of Rated Load: Rated Output (KW) 0%: 0.80 25%: 8.10 50%: 15.80 75%: 23.60 100%: 31.50 115%: 36.50 125%: 39.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.7 50%: 94.1 75%: 94.1 100%: 94.1 115%: 93.6 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 44.5 50%: 68.0 75%: 79.0 100%: 83.5 115%: 85.0 125%: 85.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,790 75%: 1,785 100%: 1,780 115%: 1,775 125%: 1,775
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 30.0 115%: 45.0 125%: 55.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 29.00 50%: 58.50 75%: 88.00 100%: 118.00 115%: 136.00 125%: 148.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: No Load Current (Amps): 20.20 Current (%): 42.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 4.5 Rated Output (Hp): 40.00
Curvepoint: Break-Down Current (Amps): 160.00 Current (%): 335.0 Torque (ft-lbs): 300.00 Torque (%): 255.0 Speed (RPM): 1,700 Rated Output (KW): 0.00 Power Factor (%): 67.5 Rated Output (Hp): 40.00
Curvepoint: 1/3 Current (Amps): 245.00 Current (%): 515.0 Torque (ft-lbs): 170.00 Torque (%): 145.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: Locked-Rotor Current (Amps): 285.00 Current (%): 595.0 Torque (ft-lbs): 212.00 Torque (%): 180.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.5 Rated Output (Hp): 40.00
Curvepoint: Full Load Current (Amps): 47.70 Current (%): 100.0 Torque (ft-lbs): 118.00 Torque (%): 100.0 Speed (RPM): 1,780 Rated Output (KW): 31.50 Power Factor (%): 83.5 Rated Output (Hp): 40.00
Curvepoint: Pull-Up Current (Amps): 225.00 Current (%): 470.0 Torque (ft-lbs): 175.00 Torque (%): 150.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00
Curvepoint: 2/3 Current (Amps): 205.00 Current (%): 430.0 Torque (ft-lbs): 216.00 Torque (%): 183.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 40.00

Efficiency


Information not available at the moment. Please check back later!