Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 324JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 324JP Frame, DP - 324TTDBD6085
Part#: 324TTDBD6085
Catalog#: GT2468
Model#: 324TTDBD6085BB
Weight: 474.08 lb
List Price: $5,159.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 4:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
| Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1185 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 324JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93 & 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 65/32.5 & 63/31.5 A |
| Power Factor | Power Factor: 77.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .363 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 31.82 in |
| Frame Length | Frame Length: 14.56 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 8.37 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 4:1/Variable 10:1 |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 65.0/32.5 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1185 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620812-100 | Packaged Length | Packaged Length: 35.00 IN |
| Weight | Weight: 474.08 LB | UPC | UPC: 722856061676 |
| Packaged Width | Packaged Width: 35.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 21.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 16.00 | 25%: 17.20 | 50%: 21.00 | 75%: 26.20 | 100%: 32.50 | 115%: 36.50 | 125%: 39.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 5.40 | 50%: 10.20 | 75%: 15.00 | 100%: 20.10 | 115%: 23.20 | 125%: 25.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.7 | 125%: 92.4 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 38.0 | 50%: 60.0 | 75%: 72.0 | 100%: 77.5 | 115%: 79.0 | 125%: 80.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,190 | 100%: 1,185 | 115%: 1,182 | 125%: 1,180 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.50 | 50%: 55.00 | 75%: 82.50 | 100%: 111.00 | 115%: 127.00 | 125%: 139.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 182.00 | Current (%): 562.0 | Torque (ft-lbs): 220.00 | Torque (%): 198.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 156.00 | Current (%): 481.0 | Torque (ft-lbs): 185.00 | Torque (%): 167.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 130.00 | Current (%): 401.0 | Torque (ft-lbs): 220.00 | Torque (%): 198.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Pull-Up | Current (Amps): 145.00 | Current (%): 448.0 | Torque (ft-lbs): 179.00 | Torque (%): 161.0 | Speed (RPM): 820 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 104.00 | Current (%): 321.0 | Torque (ft-lbs): 290.00 | Torque (%): 261.0 | Speed (RPM): 1,120 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 32.40 | Current (%): 100.0 | Torque (ft-lbs): 111.00 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): 0.00 | Power Factor (%): 77.5 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 16.00 | Current (%): 49.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 25.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |