Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324JMV Frame, DP

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 324JMV Frame, DP
Part#: 324TTDCA6082
Catalog#: GT0429
Model#: 324TTDCA6082AA
Weight: 625 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Class F Insulation
- Standard assembly F1, reversible to F2 assembly
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 & 20 Hp |
Output KW | Output KW: 18.7 & 14.9 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1190 & 990 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 324JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 & 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 68/34 & 66/33 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .3287 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 28.94 in |
Shaft Diameter | Shaft Diameter: 1.250 in | Shaft Extension | Shaft Extension: 5.25 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 68.0/34.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620315-324T |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93 % |
Packaged Length | Packaged Length: 31.77 IN | Weight | Weight: 625.00 LB |
UPC | UPC: 722856049872 | Packaged Width | Packaged Width: 28.03 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 28.14 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 18.00 | 50%: 22.00 | 75%: 27.50 | 100%: 34.00 | 115%: 38.00 | 125%: 41.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 5.40 | 50%: 10.20 | 75%: 15.00 | 100%: 20.00 | 115%: 23.20 | 125%: 25.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 93.0 | 100%: 93.0 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 37.0 | 50%: 57.0 | 75%: 69.0 | 100%: 75.0 | 115%: 75.5 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,195 | 75%: 1,190 | 100%: 1,188 | 115%: 1,185 | 125%: 1,182 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.50 | 50%: 55.00 | 75%: 82.50 | 100%: 111.00 | 115%: 127.00 | 125%: 139.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 16.50 | Current (%): 48.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 115.00 | Current (%): 338.0 | Torque (ft-lbs): 243.00 | Torque (%): 219.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 155.00 | Current (%): 455.0 | Torque (ft-lbs): 175.00 | Torque (%): 155.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 34.00 | Current (%): 100.0 | Torque (ft-lbs): 111.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 140.00 | Current (%): 415.0 | Torque (ft-lbs): 200.00 | Torque (%): 180.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 150.00 | Current (%): 445.0 | Torque (ft-lbs): 175.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 170.00 | Current (%): 500.0 | Torque (ft-lbs): 188.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |