Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324JP Frame, TEFC

Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324JP Frame, TEFC
Part#: 324TTFCA6037
Catalog#: GT3434
Model#: 324TTFCA6037AA
Weight: 750 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Dual rated motors are nameplated 60/50 hertz, 190/380 volts at next lower HP
- Class F Insulation
- Standard assembly F1, reversible to F2 assembly
- Will become build-up item when current stock is gone
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
Output KW | Output KW: 30.0 & 22.4 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1480 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 324JP | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 & 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 94/47 & 87/43.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1368 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 35.81 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 8.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 94.0/47.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620569-324T |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 30 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 750.00 LB |
UPC | UPC: 722856005960 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 23.54 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.50 | 25%: 20.00 | 50%: 27.50 | 75%: 37.00 | 100%: 47.00 | 115%: 55.50 | 125%: 60.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.66 | 25%: 8.20 | 50%: 15.90 | 75%: 23.70 | 100%: 31.70 | 115%: 36.60 | 125%: 39.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 51.5 | 50%: 72.5 | 75%: 80.0 | 100%: 83.0 | 115%: 83.5 | 125%: 83.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.30 | 50%: 58.50 | 75%: 88.30 | 100%: 118.00 | 115%: 136.00 | 125%: 148.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 261.00 | Current (%): 555.0 | Torque (ft-lbs): 169.00 | Torque (%): 143.0 | Speed (RPM): 585 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 543.0 | Torque (ft-lbs): 200.00 | Torque (%): 168.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 47.00 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 31.50 | Power Factor (%): 83.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 220.00 | Current (%): 468.0 | Torque (ft-lbs): 209.00 | Torque (%): 177.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 15.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 160.00 | Current (%): 340.0 | Torque (ft-lbs): 318.00 | Torque (%): 270.0 | Speed (RPM): 1,705 | Rated Output (KW): 90.70 | Power Factor (%): 70.0 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 585.0 | Torque (ft-lbs): 195.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): 71.50 | Power Factor (%): 33.0 | Rated Output (Hp): 40.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |