Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 324JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 324JP Frame, TEFC - 324TTFCD6037
Part#: 324TTFCD6037
Catalog#: GT3434A
Model#: 324TTFCD6037CB
Weight: 647 lb
List Price: $6,486.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 40 & 30 Hp |
| Output KW | Output KW: 30.0 & 22.4 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1782 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 324JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 & 94.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 95/47.5 & 87/43.5 A |
| Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .18 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 36.92 in |
| Frame Length | Frame Length: 13.07 in | Shaft Diameter | Shaft Diameter: 1.296 in |
| Shaft Extension | Shaft Extension: 10.98 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 10:1/Variable 20:1 |
| Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 95.0/47.5 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: EE7358 |
| Outline Drawing | Outline Drawing: SS620813-100 | Packaged Length | Packaged Length: 31.77 IN |
| Weight | Weight: 647.00 LB | UPC | UPC: 722856063281 |
| Packaged Width | Packaged Width: 28.03 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 17.50 | 25%: 21.00 | 50%: 28.00 | 75%: 37.50 | 100%: 47.50 | 115%: 54.20 | 125%: 59.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 8.20 | 50%: 15.90 | 75%: 23.70 | 100%: 31.70 | 115%: 36.60 | 125%: 39.90 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 93.6 | 125%: 93.0 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 50.5 | 50%: 72.0 | 75%: 80.0 | 100%: 84.0 | 115%: 85.0 | 125%: 85.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,788 | 100%: 1,782 | 115%: 1,780 | 125%: 1,778 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.30 | 50%: 58.50 | 75%: 88.30 | 100%: 118.00 | 115%: 136.00 | 125%: 148.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 290.00 | Current (%): 610.0 | Torque (ft-lbs): 212.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 71.50 | Power Factor (%): 32.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 1/3 | Current (Amps): 250.00 | Current (%): 525.0 | Torque (ft-lbs): 175.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Pull-Up | Current (Amps): 230.00 | Current (%): 485.0 | Torque (ft-lbs): 180.00 | Torque (%): 152.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: 2/3 | Current (Amps): 210.00 | Current (%): 440.0 | Torque (ft-lbs): 220.00 | Torque (%): 185.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Break-Down | Current (Amps): 170.00 | Current (%): 360.0 | Torque (ft-lbs): 325.00 | Torque (%): 275.0 | Speed (RPM): 1,710 | Rated Output (KW): 90.70 | Power Factor (%): 67.0 | Rated Output (Hp): 40.00 |
| Curvepoint: Full Load | Current (Amps): 47.50 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): 31.50 | Power Factor (%): 84.0 | Rated Output (Hp): 40.00 |
| Curvepoint: No Load | Current (Amps): 17.50 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 40.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |



