General Purpose Motor, 3 Ph, 60 Hz, 200 V, 324T Frame, TEFC

Globetrotter® General Purpose Motor, 3 Ph, 60 Hz, 200 V, 324T Frame, TEFC - 324TTFCD6040
Part#: 324TTFCD6040
Catalog#: GT1834
Model#: 324TTFCD6040AA
Weight: 650 lb
List Price: $4,728.00
Your Price: Login is Required
Key Features
- IP-55 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- Division 2 Class 1 groups A,B,C,D this is for TEFC models,
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Phase | Phase: 3 | Voltage | Voltage: 200 V |
| Service Factor | Service Factor: 1.15 | Frame | Frame: 324T |
| Thermal Protection | Thermal Protection: NOT | Efficiency | Efficiency: 94.1 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Power Factor | Power Factor: 84 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: TEFC |
| UL | UL: NO LETTER - ME,WUXI TEFC BLUEWHALE CLASS 1 DIV. 2 UL LISTED | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Starting Method | Starting Method: LINE OR INVERTER | Poles | Poles: 4 |
| Rotation | Rotation: REV | Resistance Main | Resistance Main: .18 Ohms |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: CAST IRON | Shaft Type | Shaft Type: T |
| Shaft Diameter | Shaft Diameter: 2.125 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS312782-100 |
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 650.00 LB |
| UPC | UPC: 722856212603 | Packaged Width | Packaged Width: 32.25 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.00 IN |
Efficiency
Information not available at the moment. Please check back later!



