General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 900 RPM, 324T Frame, TEFC
Globetrotter® General Purpose Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 900 & 900 RPM, 324T Frame, TEFC - 324TTFCD6101
Part#: 324TTFCD6101
Catalog#: GT10117
Model#: 324TTFCD6101AA
Weight: 607 lb
List Price: $7,595.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
| Output KW | Output KW: 14.9 & 11.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 885 & 735 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 324T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 90.2 & 90.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 54/27 & 49.5/24.8 A |
| Power Factor | Power Factor: 77 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: TEFC |
| UL | UL: V - LI,ME-INS,CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 8 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: .3482 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: CAST IRON |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 & 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 54.0/27.0 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 885 rpm | Connection Drawing | Connection Drawing: EE7308FT |
| Outline Drawing | Outline Drawing: SS312782-100 | Weight | Weight: 607.00 LB |
| UPC | UPC: 722856204929 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 14.00 | 50%: 17.20 | 75%: 21.50 | 100%: 27.00 | 115%: 30.80 | 125%: 33.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.67 | 25%: 4.45 | 50%: 8.35 | 75%: 12.35 | 100%: 16.45 | 115%: 19.00 | 125%: 20.85 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.6 | 75%: 90.8 | 100%: 90.2 | 115%: 90.1 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 40.0 | 50%: 61.0 | 75%: 72.0 | 100%: 77.0 | 115%: 78.2 | 125%: 78.5 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 885 | 115%: 882 | 125%: 880 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 85.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.33 | 50%: 58.86 | 75%: 88.63 | 100%: 119.00 | 115%: 136.90 | 125%: 149.15 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 72.00 | Current (%): 270.0 | Torque (ft-lbs): 235.00 | Torque (%): 200.0 | Speed (RPM): 840 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 92.00 | Current (%): 350.0 | Torque (ft-lbs): 185.00 | Torque (%): 155.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 20.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 130.00 | Current (%): 480.0 | Torque (ft-lbs): 175.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 105.00 | Current (%): 385.0 | Torque (ft-lbs): 150.00 | Torque (%): 125.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 420.0 | Torque (ft-lbs): 150.00 | Torque (%): 125.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 28.00 | Current (%): 100.0 | Torque (ft-lbs): 120.00 | Torque (%): 100.0 | Speed (RPM): 885 | Rated Output (KW): 0.00 | Power Factor (%): 76.5 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!