4/8,1500/750,TEFC,324T,3/50/380
4/8,1500/750,TEFC,324T,3/50/380
Part#: 324TTFPA17219
Catalog#: 324TTFPA17219
Weight: 532 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25,6.25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1475,730 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 38,12.5 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .305 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 38 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1475 rpm | Connection Drawing | Connection Drawing: A-EE7322 |
Outline Drawing | Outline Drawing: B-SS311076-1475 | Voltage | Voltage: 380 V |
Output KW | Output KW: 18.7 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 324 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 532.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.00 | 25%: 18.20 | 50%: 23.50 | 75%: 30.00 | 100%: 38.00 | 115%: 43.00 | 125%: 46.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 5.80 | 50%: 10.60 | 75%: 15.60 | 100%: 21.00 | 115%: 24.00 | 125%: 26.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 86.5 | 75%: 88.8 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 48.0 | 50%: 69.0 | 75%: 78.5 | 100%: 83.0 | 115%: 84.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,488 | 75%: 1,482 | 100%: 1,475 | 115%: 1,472 | 125%: 1,468 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 38.00 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 1,475 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 658.0 | Torque (ft-lbs): 160.00 | Torque (%): 180.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 724.0 | Torque (ft-lbs): 175.00 | Torque (%): 197.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 44.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 225.00 | Current (%): 592.0 | Torque (ft-lbs): 190.00 | Torque (%): 213.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 16.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 175.00 | Current (%): 461.0 | Torque (ft-lbs): 275.00 | Torque (%): 309.0 | Speed (RPM): 1,325 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 265.00 | Current (%): 697.0 | Torque (ft-lbs): 150.00 | Torque (%): 169.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!