15,750,TEFC,324T,3/50/380
15,750,TEFC,324T,3/50/380
Part#: 324TTFS16612
Catalog#: 324TTFS16612
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 380 V |
Speed | Speed: 733 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 324T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 90 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 26.8 A |
Power Factor | Power Factor: 70.8 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .385 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 26.8 A | Efficiency | Efficiency: 90 % |
Service Factor | Service Factor: 1 | Speed | Speed: 733 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS28703-1300 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 14.87 | 25%: 15.80 | 50%: 18.31 | 75%: 22.03 | 100%: 26.74 | 115%: 30.05 | 125%: 32.49 |
% of Rated Load: Rated Output (KW) | 0%: 0.51 | 25%: 3.35 | 50%: 6.29 | 75%: 9.32 | 100%: 12.47 | 115%: 14.43 | 125%: 15.79 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.7 | 50%: 89.3 | 75%: 90.3 | 100%: 90.0 | 115%: 89.4 | 125%: 88.8 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 32.3 | 50%: 52.1 | 75%: 64.2 | 100%: 70.8 | 115%: 73.0 | 125%: 73.8 |
% of Rated Load: Speed (RPM) | 0%: 750 | 25%: 746 | 50%: 742 | 75%: 738 | 100%: 733 | 115%: 729 | 125%: 727 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 26.48 | 50%: 53.23 | 75%: 80.31 | 100%: 107.78 | 115%: 124.52 | 125%: 135.81 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 115.07 | Current (%): 0.0 | Torque (ft-lbs): 144.57 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 24.55 | Power Factor (%): 32.4 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 72.20 | Current (%): 0.0 | Torque (ft-lbs): 227.57 | Torque (%): 0.0 | Speed (RPM): 667 | Rated Output (KW): 29.57 | Power Factor (%): 62.2 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!