Kiln Duty Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 324T Frame, TEAO
Kiln Duty Motor, 20 HP, 3 Ph, 60 Hz, 460 V, 900 RPM, 324T Frame, TEAO - 324TTTCD18601
Part#: 324TTTCD18601
Catalog#: S523A
Model#: 324TTTCD18601AA
Weight: 613 lb
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
| Output KW | Output KW: 14.9 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 885 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 324T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 90 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 27 A |
| Power Factor | Power Factor: 77 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Air Over |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .3482 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball / Heat Stabilized |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball / Heat Stabilized | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Variable 20:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 900 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 27 A |
| Efficiency | Efficiency: 90.2 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 885 rpm | Connection Drawing | Connection Drawing: EE7300T |
| Outline Drawing | Outline Drawing: SS620958-100 | Packaged Length | Packaged Length: 39.00 IN |
| Weight | Weight: 613.00 LB | UPC | UPC: 722856213686 |
| Packaged Width | Packaged Width: 32.25 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 24.88 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 14.00 | 50%: 17.20 | 75%: 21.50 | 100%: 27.00 | 115%: 30.80 | 125%: 33.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.67 | 25%: 4.45 | 50%: 8.35 | 75%: 12.35 | 100%: 16.45 | 115%: 19.00 | 125%: 20.85 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 89.6 | 75%: 90.8 | 100%: 90.2 | 115%: 90.1 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 40.0 | 50%: 61.0 | 75%: 72.0 | 100%: 77.0 | 115%: 78.2 | 125%: 78.5 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 885 | 115%: 882 | 125%: 880 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.33 | 50%: 58.86 | 75%: 88.63 | 100%: 119.00 | 115%: 136.90 | 125%: 149.15 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 130.00 | Current (%): 480.0 | Torque (ft-lbs): 175.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 72.00 | Current (%): 270.0 | Torque (ft-lbs): 235.00 | Torque (%): 200.0 | Speed (RPM): 840 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 28.00 | Current (%): 100.0 | Torque (ft-lbs): 120.00 | Torque (%): 100.0 | Speed (RPM): 885 | Rated Output (KW): 0.00 | Power Factor (%): 76.5 | Rated Output (Hp): 20.00 |
Efficiency
Information not available at the moment. Please check back later!