20/15,900/750,TEAO,324TV,3/60/50/230/460#190/380
20/15,900/750,TEAO,324TV,3/60/50/230/460#190/380
Part#: 324TTTCD34601
Catalog#: 324TTTCD34601
Weight: 613 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 2.125 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS620958-100 |
Packaged Length | Packaged Length: 42.00 IN | Weight | Weight: 613.00 LB |
Packaged Width | Packaged Width: 41.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 35.00 IN |
Efficiency
Information not available at the moment. Please check back later!