Automotive Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 324UC Frame, TEFC
Automotive Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 324UC Frame, TEFC
Part#: 324UTFS4002
Catalog#: P538
Model#: 324UTFS4002AN
Weight: 700 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3560 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 324UC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 28 A | Power Factor | Power Factor: 89.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .262 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 29.25 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.38 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UC |
Current | Current: 28 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3560 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS301014-1150 |
Voltage | Voltage: 460 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 700.00 LB | UPC | UPC: 722856197269 |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.80 | 25%: 10.50 | 50%: 15.50 | 75%: 21.50 | 100%: 28.00 | 115%: 32.00 | 125%: 35.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 5.20 | 50%: 10.00 | 75%: 15.00 | 100%: 19.80 | 115%: 23.00 | 125%: 25.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 62.0 | 50%: 81.0 | 75%: 87.0 | 100%: 89.5 | 115%: 89.5 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,580 | 75%: 3,570 | 100%: 3,560 | 115%: 3,555 | 125%: 3,550 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 9.20 | 50%: 18.50 | 75%: 27.50 | 100%: 37.00 | 115%: 42.50 | 125%: 46.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 175.00 | Current (%): 625.0 | Torque (ft-lbs): 44.00 | Torque (%): 119.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 178.00 | Current (%): 636.0 | Torque (ft-lbs): 51.50 | Torque (%): 139.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 150.00 | Current (%): 536.0 | Torque (ft-lbs): 60.00 | Torque (%): 162.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 110.00 | Current (%): 393.0 | Torque (ft-lbs): 97.50 | Torque (%): 264.0 | Speed (RPM): 3,350 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 7.80 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 28.00 | Current (%): 100.0 | Torque (ft-lbs): 37.00 | Torque (%): 100.0 | Speed (RPM): 3,560 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 165.00 | Current (%): 589.0 | Torque (ft-lbs): 45.00 | Torque (%): 122.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |