Automotive Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 324U Frame, TEFC
Automotive Duty Motor, 15 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 324U Frame, TEFC
Part#: 324UTFS8076
Catalog#: P341
Model#: 324UTFS8076BP
Weight: 610 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 324U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 19.5 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .42 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 29.24 in |
Frame Length | Frame Length: 11.50 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.87 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 19.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS311071-1150 |
Voltage | Voltage: 460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 324 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 610.00 LB |
UPC | UPC: 722856197252 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 24.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.00 | 25%: 9.20 | 50%: 12.00 | 75%: 15.50 | 100%: 19.50 | 115%: 22.00 | 125%: 23.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 3.40 | 50%: 6.30 | 75%: 9.20 | 100%: 12.30 | 115%: 14.20 | 125%: 15.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 89.5 | 75%: 91.0 | 100%: 91.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 46.0 | 50%: 65.5 | 75%: 75.0 | 100%: 79.0 | 115%: 80.5 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,185 | 115%: 1,180 | 125%: 1,178 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.50 | 50%: 33.10 | 75%: 49.80 | 100%: 66.50 | 115%: 76.80 | 125%: 83.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 19.50 | Current (%): 100.0 | Torque (ft-lbs): 66.50 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 100.00 | Current (%): 513.0 | Torque (ft-lbs): 90.00 | Torque (%): 135.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 8.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 595.0 | Torque (ft-lbs): 96.00 | Torque (%): 144.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 90.00 | Current (%): 462.0 | Torque (ft-lbs): 95.00 | Torque (%): 143.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 110.00 | Current (%): 564.0 | Torque (ft-lbs): 90.00 | Torque (%): 135.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 70.00 | Current (%): 359.0 | Torque (ft-lbs): 160.00 | Torque (%): 241.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |