ROTOR ASSEMBLY - CRANE PART# 138327-10-4XXA
ROTOR ASSEMBLY - CRANE PART# 138327-10-4XXA
Part#: 326PART7038
Catalog#: 326PART7038
Weight: 230 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326TZ | Enclosure | Enclosure: PARTIAL |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 254 A | Power Factor | Power Factor: 79.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .06 Ohms | Mounting | Mounting: PARTIAL MOTOR |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: None |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 254 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 230 V |
Frame Size | Frame Size: 326 | Efficiency | Efficiency: 92.8 % |
Weight | Weight: 230.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% |
---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 100.00 | 25%: 116.00 | 50%: 147.40 | 75%: 192.00 | 100%: 254.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 15.50 | 50%: 39.60 | 75%: 59.60 | 100%: 80.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.5 | 50%: 93.7 | 75%: 93.7 | 100%: 92.8 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 42.9 | 50%: 65.4 | 75%: 79.2 | 100%: 79.2 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 127.00 | Current (%): 100.0 | Torque (ft-lbs): 300.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 0.00 | Power Factor (%): 79.2 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 394.0 | Torque (ft-lbs): 380.00 | Torque (%): 127.0 | Speed (RPM): 700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 52.00 | Current (%): 41.0 | Torque (ft-lbs): 450.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 325.00 | Current (%): 256.0 | Torque (ft-lbs): 550.00 | Torque (%): 183.0 | Speed (RPM): 1,675 | Rated Output (KW): 0.00 | Power Factor (%): 64.8 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!