Inverter (Vector) Duty Motor

Blue Max® Inverter (Vector) Duty Motor - 326THFCD8028
Part#: 326THFCD8028
Catalog#: Y572A
Model#: 326THFCD8028AA
Weight: 616 lb
List Price: $12,148.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system with CR200 corona resistant magnet wire
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 616.00 LB |
| UPC | UPC: 722856212610 | Packaged Width | Packaged Width: 32.25 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.00 | 25%: 20.00 | 50%: 30.00 | 75%: 42.00 | 100%: 55.50 | 115%: 64.00 | 125%: 70.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.86 | 25%: 10.28 | 50%: 19.92 | 75%: 29.78 | 100%: 39.90 | 115%: 46.12 | 125%: 50.34 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.7 | 50%: 93.6 | 75%: 94.0 | 100%: 93.0 | 115%: 93.0 | 125%: 92.6 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 64.0 | 50%: 82.5 | 75%: 88.0 | 100%: 89.5 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,785 | 100%: 1,778 | 115%: 1,772 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.40 | 75%: 110.45 | 100%: 147.77 | 115%: 170.32 | 125%: 185.42 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 299.50 | Current (%): 0.0 | Torque (ft-lbs): 509.00 | Torque (%): 344.0 | Speed (RPM): 1,595 | Rated Output (KW): 0.00 | Power Factor (%): 71.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 55.50 | Current (%): 0.0 | Torque (ft-lbs): 147.77 | Torque (%): 100.0 | Speed (RPM): 1,778 | Rated Output (KW): 0.00 | Power Factor (%): 89.5 | Rated Output (Hp): 50.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 468.50 | Current (%): 0.0 | Torque (ft-lbs): 234.00 | Torque (%): 158.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.5 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!