Severe Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 326T Frame, TEFC
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 25 HP, 3 Ph, 60 Hz, 460 V, 326T Frame, TEFC - 326THFCD9101
Part#: 326THFCD9101
Catalog#: W564A
Weight: 757 lb
List Price: $12,356.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
| Output KW | Output KW: 18.7 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 885 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 326T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 33.5 A |
| Power Factor | Power Factor: 75.9 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .2309 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
| Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 33.5 A | Efficiency | Efficiency: 90.2 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 885 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS312939-200 |
| Weight | Weight: 757.00 LB | UPC | UPC: 722856219077 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 15.70 | 25%: 17.40 | 50%: 21.30 | 75%: 26.90 | 100%: 33.60 | 115%: 38.10 | 125%: 41.40 |
| % of Rated Load: Rated Output (KW) | 0%: 0.78 | 25%: 5.51 | 50%: 10.35 | 75%: 15.33 | 100%: 20.47 | 115%: 23.66 | 125%: 25.83 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 89.9 | 75%: 90.2 | 100%: 90.2 | 115%: 90.0 | 125%: 89.6 |
| % of Rated Load: Power Factor (%) | 0%: 6.2 | 25%: 39.4 | 50%: 60.3 | 75%: 70.0 | 100%: 75.9 | 115%: 77.3 | 125%: 78.1 |
| % of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 885 | 115%: 882 | 125%: 880 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.70 | 50%: 73.50 | 75%: 110.80 | 100%: 148.30 | 115%: 181.00 | 125%: 186.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 133.00 | Current (%): 396.0 | Torque (ft-lbs): 190.00 | Torque (%): 125.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 1/3 | Current (Amps): 145.00 | Current (%): 432.0 | Torque (ft-lbs): 188.00 | Torque (%): 125.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Full Load | Current (Amps): 33.60 | Current (%): 100.0 | Torque (ft-lbs): 148.30 | Torque (%): 100.0 | Speed (RPM): 885 | Rated Output (KW): 0.00 | Power Factor (%): 75.9 | Rated Output (Hp): 25.00 |
| Curvepoint: Break-Down | Current (Amps): 95.00 | Current (%): 283.0 | Torque (ft-lbs): 339.00 | Torque (%): 196.0 | Speed (RPM): 840 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 25.00 |
| Curvepoint: 2/3 | Current (Amps): 122.00 | Current (%): 363.0 | Torque (ft-lbs): 235.30 | Torque (%): 154.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 170.00 | Current (%): 506.0 | Torque (ft-lbs): 226.00 | Torque (%): 146.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 31.0 | Rated Output (Hp): 25.00 |
| Curvepoint: No Load | Current (Amps): 15.70 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 6.2 | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!