Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 RPM, 326JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 RPM, 326JP Frame, DP - 326TTDBD6085
Part#: 326TTDBD6085
Catalog#: GT2471
Model#: 326TTDBD6085BB
Weight: 564.48 lb
List Price: $5,794.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
| Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 1188 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 326JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 & 93.3 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 82-75/37.5 & 74/37 A |
| Power Factor | Power Factor: 79 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .246 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 33 in |
| Frame Length | Frame Length: 15.74 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 8.37 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 4:1/Variable 10:1 |
| Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
| Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 82.0-75.0/37.5 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1188 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620812-200 | Packaged Length | Packaged Length: 36.00 IN |
| Weight | Weight: 564.48 LB | UPC | UPC: 722856063984 |
| Packaged Width | Packaged Width: 35.00 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 21.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 17.00 | 25%: 19.00 | 50%: 24.00 | 75%: 30.50 | 100%: 37.60 | 115%: 43.00 | 125%: 46.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 6.40 | 50%: 12.20 | 75%: 17.90 | 100%: 24.00 | 115%: 27.40 | 125%: 30.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 41.0 | 50%: 62.0 | 75%: 74.0 | 100%: 79.0 | 115%: 80.0 | 125%: 80.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,192 | 100%: 1,188 | 115%: 1,185 | 125%: 1,182 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 32.80 | 50%: 66.00 | 75%: 99.00 | 100%: 133.00 | 115%: 153.00 | 125%: 166.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 217.00 | Current (%): 577.0 | Torque (ft-lbs): 300.00 | Torque (%): 226.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Break-Down | Current (Amps): 111.00 | Current (%): 295.0 | Torque (ft-lbs): 319.00 | Torque (%): 240.0 | Speed (RPM): 130 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 1/3 | Current (Amps): 182.00 | Current (%): 484.0 | Torque (ft-lbs): 195.00 | Torque (%): 147.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Pull-Up | Current (Amps): 165.00 | Current (%): 439.0 | Torque (ft-lbs): 200.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: 2/3 | Current (Amps): 150.00 | Current (%): 399.0 | Torque (ft-lbs): 250.00 | Torque (%): 188.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 30.00 |
| Curvepoint: Full Load | Current (Amps): 37.60 | Current (%): 100.0 | Torque (ft-lbs): 133.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): 0.00 | Power Factor (%): 79.5 | Rated Output (Hp): 30.00 |
| Curvepoint: No Load | Current (Amps): 16.50 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 30.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |