50,3000,DP,326JM,3/50/380
50,3000,DP,326JM,3/50/380
Part#: 326TTDP16021
Catalog#: 326TTDP16021
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2955 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 326JM | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 67 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .15 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 67 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2955 rpm |
Connection Drawing | Connection Drawing: EE7341 | Outline Drawing | Outline Drawing: SS200084-1512 |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 19.00 | 25%: 24.50 | 50%: 37.00 | 75%: 52.00 | 100%: 67.00 | 115%: 77.50 | 125%: 84.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 10.00 | 50%: 20.00 | 75%: 29.50 | 100%: 40.00 | 115%: 46.00 | 125%: 50.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 93.0 | 75%: 93.7 | 100%: 93.7 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 62.0 | 50%: 81.0 | 75%: 87.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.4 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,988 | 50%: 2,976 | 75%: 2,965 | 100%: 2,955 | 115%: 2,945 | 125%: 2,938 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 425.00 | Current (%): | Torque (ft-lbs): 130.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 255.00 | Current (%): | Torque (ft-lbs): 220.00 | Torque (%): 247.0 | Speed (RPM): 2,700 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 67.00 | Current (%): 100.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 2,945 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 375.00 | Current (%): | Torque (ft-lbs): 110.00 | Torque (%): | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 400.00 | Current (%): | Torque (ft-lbs): 105.00 | Torque (%): | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 325.00 | Current (%): | Torque (ft-lbs): 150.00 | Torque (%): | Speed (RPM): 2,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 19.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!