62.5,1800,OPEN,326TCVYZ,3/60/480
62.5,1800,OPEN,326TCVYZ,3/60/480
Part#: 326TTDR9051
Catalog#: 326TTDR9051
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 62.50 Hp |
Output KW | Output KW: 47 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326TCVZ | Enclosure | Enclosure: Open Enclosed |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 83.5 A | Power Factor | Power Factor: 74.5 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: D |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .15 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 83.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS300497-1092 | Voltage | Voltage: 480 V |
Output KW | Output KW: 47 kW | Output HP | Output HP: 62.50 Hp |
Frame Size | Frame Size: 326 | Efficiency | Efficiency: 90.2 % |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 180.00 | Current (%): 207.0 | Torque (ft-lbs): 325.00 | Torque (%): 175.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 62.50 |
Curvepoint: Locked-Rotor | Current (Amps): 310.00 | Current (%): 356.0 | Torque (ft-lbs): 230.00 | Torque (%): 124.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 62.50 |
Efficiency
Information not available at the moment. Please check back later!