Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 326JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 326JM Frame, TEFC - 326TTFCD6031
Part#: 326TTFCD6031
Catalog#: GT3137A
Model#: 326TTFCD6031CB
Weight: 698 lb
List Price: $7,937.00
Your Price: Login is Required
Key Features
- 326TTFCD6031
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 50 & 40 Hp |
| Output KW | Output KW: 37.0 & 30.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1782 & 1482 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 326JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 & 93.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 117/58.5 & 114/57 A |
| Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .127 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 34.04 in |
| Frame Length | Frame Length: 14.56 in | Shaft Diameter | Shaft Diameter: 1.296 in |
| Shaft Extension | Shaft Extension: 8.1 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
| Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 117.0/58.5 A |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620799-200 | Packaged Length | Packaged Length: 31.77 IN |
| Weight | Weight: 698.00 LB | UPC | UPC: 722856063939 |
| Packaged Width | Packaged Width: 28.03 IN | HTC | HTC: 8501.52.8040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.14 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 20.50 | 25%: 24.50 | 50%: 34.00 | 75%: 45.50 | 100%: 58.50 | 115%: 67.00 | 125%: 73.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.80 | 25%: 10.20 | 50%: 19.80 | 75%: 29.50 | 100%: 39.50 | 115%: 45.50 | 125%: 49.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 52.0 | 50%: 73.8 | 75%: 82.0 | 100%: 85.0 | 115%: 85.8 | 125%: 85.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,786 | 75%: 1,784 | 100%: 1,782 | 115%: 1,775 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 105.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 380.00 | Current (%): 650.0 | Torque (ft-lbs): 282.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 50.00 |
| Curvepoint: 1/3 | Current (Amps): 315.00 | Current (%): 540.0 | Torque (ft-lbs): 220.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
| Curvepoint: Pull-Up | Current (Amps): 290.00 | Current (%): 495.0 | Torque (ft-lbs): 225.00 | Torque (%): 155.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
| Curvepoint: 2/3 | Current (Amps): 265.00 | Current (%): 455.0 | Torque (ft-lbs): 280.00 | Torque (%): 190.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
| Curvepoint: Break-Down | Current (Amps): 195.00 | Current (%): 333.0 | Torque (ft-lbs): 400.00 | Torque (%): 272.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 50.00 |
| Curvepoint: Full Load | Current (Amps): 58.50 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 50.00 |
| Curvepoint: No Load | Current (Amps): 20.50 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 50.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |

