General Purpose Motor, 3 Ph, 60 Hz, 200 V, 326T Frame, TEFC
Globetrotter® General Purpose Motor, 3 Ph, 60 Hz, 200 V, 326T Frame, TEFC - 326TTFCD6039
Part#: 326TTFCD6039
Catalog#: GT1837
Model#: 326TTFCD6039AA
List Price: $5,771.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Voltage | Voltage: 200 V |
| Service Factor | Service Factor: 1.15 | Frame | Frame: 326T |
| Thermal Protection | Thermal Protection: NOT | Efficiency | Efficiency: 94.5 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Power Factor | Power Factor: 85 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 | Enclosure | Enclosure: TEFC |
| UL | UL: NO LETTER - ME,WUXI TEFC BLUEWHALE CLASS 1 DIV. 2 UL LISTED | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Starting Method | Starting Method: LINE OR INVERTER | Poles | Poles: 4 |
| Rotation | Rotation: REV | Resistance Main | Resistance Main: .127 Ohms |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: CAST IRON | Shaft Type | Shaft Type: T |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS312782-200 |
| UPC | UPC: 722856220813 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!