50,3000,TEFC,326TCVZ,3/50/380
50,3000,TEFC,326TCVZ,3/50/380
Part#: 326TTFS16615
Catalog#: 326TTFS16615
Weight: 845 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2955 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326TCVZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 92.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 71 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .09 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 50 Hp | Output KW | Output KW: 37 kW |
Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: TCVZ |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 71 A | Efficiency | Efficiency: 92.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 2955 rpm |
Connection Drawing | Connection Drawing: EE7300S | Outline Drawing | Outline Drawing: SS310473-1300 |
Packaged Length | Packaged Length: 55.00 IN | Weight | Weight: 845.00 LB |
Packaged Width | Packaged Width: 31.88 IN | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.50 | 25%: 28.00 | 50%: 40.00 | 75%: 54.00 | 100%: 71.00 | 115%: 80.00 | 125%: 87.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 10.50 | 50%: 20.50 | 75%: 30.00 | 100%: 40.20 | 115%: 46.50 | 125%: 50.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 91.7 | 75%: 92.5 | 100%: 92.5 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 13.0 | 25%: 57.0 | 50%: 77.0 | 75%: 85.0 | 100%: 87.0 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,990 | 50%: 2,978 | 75%: 2,965 | 100%: 2,955 | 115%: 2,945 | 125%: 2,940 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.50 | 100%: 89.00 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 275.00 | Current (%): 387.0 | Torque (ft-lbs): 260.00 | Torque (%): 292.0 | Speed (RPM): 2,800 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 70.00 | Current (%): 99.0 | Torque (ft-lbs): 89.00 | Torque (%): 100.0 | Speed (RPM): 2,955 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 465.00 | Current (%): 655.0 | Torque (ft-lbs): 175.00 | Torque (%): 197.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 375.00 | Current (%): 528.0 | Torque (ft-lbs): 200.00 | Torque (%): 225.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 450.00 | Current (%): 634.0 | Torque (ft-lbs): 150.00 | Torque (%): 169.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 425.00 | Current (%): 599.0 | Torque (ft-lbs): 160.00 | Torque (%): 180.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 22.00 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!