25,1000,EPFC,326T,3/50/380
25,1000,EPFC,326T,3/50/380
Part#: 326TTGS11081
Catalog#: 326TTGS11081
Weight: 698 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 380 V |
Speed | Speed: 980 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 326TV | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 39 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .21 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TV |
Current | Current: 39 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 980 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS28022-1300 | Voltage | Voltage: 380 V |
Output KW | Output KW: 18.7 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 326 | Efficiency | Efficiency: 93 % |
Weight | Weight: 698.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.00 | 25%: 18.00 | 50%: 23.50 | 75%: 31.00 | 100%: 39.00 | 115%: 44.50 | 125%: 48.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 5.20 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 115%: 23.50 | 125%: 25.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 43.0 | 50%: 64.0 | 75%: 75.0 | 100%: 79.0 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 995 | 50%: 990 | 75%: 985 | 100%: 980 | 115%: 977 | 125%: 975 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 33.00 | 50%: 66.50 | 75%: 100.00 | 100%: 134.00 | 115%: 154.00 | 125%: 169.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 39.00 | Current (%): 100.0 | Torque (ft-lbs): 134.00 | Torque (%): 100.0 | Speed (RPM): 980 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 16.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 210.00 | Current (%): 538.0 | Torque (ft-lbs): 185.00 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 130.00 | Current (%): 335.0 | Torque (ft-lbs): 300.00 | Torque (%): 222.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 175.00 | Current (%): 450.0 | Torque (ft-lbs): 175.00 | Torque (%): 130.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 190.00 | Current (%): 488.0 | Torque (ft-lbs): 160.00 | Torque (%): 120.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 200.00 | Current (%): 512.0 | Torque (ft-lbs): 160.00 | Torque (%): 120.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Information not available at the moment. Please check back later!