Kiln Duty Motor

Kiln Duty Motor - 326TTTCD18577

Part#: 326TTTCD18577

Catalog#: S528A

Model#: 326TTTCD18577AA

Weight: 775 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 460 V
Speed Speed: 1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 93 % Ambient Temperature Ambient Temperature: 90 °C
Frequency Frequency: 60 Hz Current Current: 37.5 A
Power Factor Power Factor: 80 Duty Duty: Continuous
Insulation Class Insulation Class: H Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6312
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212 Enclosure Enclosure: Totally Enclosed Air Over
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .2573 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball / Heat Stabilized
Opp Drive End Bearing Opp Drive End Bearing: Ball / Heat Stabilized Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 20:1
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 326 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1200 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 37.5 A
Efficiency Efficiency: 93 % Service Factor Service Factor: 1.15
Speed Speed: 1185 rpm Connection Drawing Connection Drawing: EE7300T
Outline Drawing Outline Drawing: SS620958-200 Packaged Length Packaged Length: 39.00 IN
Weight Weight: 775.00 LB UPC UPC: 722856213693
Packaged Width Packaged Width: 32.25 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 28.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 16.00 25%: 18.00 50%: 22.50 75%: 29.50 100%: 37.50 115%: 42.50 125%: 46.00
% of Rated Load: Rated Output (KW) 0%: 0.60 25%: 6.30 50%: 12.10 75%: 18.00 100%: 24.00 115%: 27.80 125%: 30.30
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 92.4 75%: 93.3 100%: 93.0 115%: 92.7 125%: 92.4
% of Rated Load: Power Factor (%) 0%: 4.5 25%: 42.0 50%: 66.5 75%: 76.0 100%: 80.0 115%: 81.0 125%: 81.5
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,196 50%: 1,192 75%: 1,188 100%: 1,185 115%: 1,180 125%: 1,178
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 33.00 50%: 66.00 75%: 99.50 100%: 133.00 115%: 153.50 125%: 167.50
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 37.50 Current (%): 100.0 Torque (ft-lbs): 133.00 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 30.00
Curvepoint: Break-Down Current (Amps): 125.00 Current (%): 333.0 Torque (ft-lbs): 333.00 Torque (%): 250.0 Speed (RPM): 1,100 Rated Output (KW): 0.00 Power Factor (%): 64.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 220.00 Current (%): 587.0 Torque (ft-lbs): 279.00 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 39.0 Rated Output (Hp): 30.00

Efficiency


Information not available at the moment. Please check back later!