12.5,750,TENV,326TCZ,3/650/415
12.5,750,TENV,326TCZ,3/650/415
Part#: 326TTTPA18601
Catalog#: 326TTTPA18601
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 12.50 Hp |
Output KW | Output KW: 9.3 kW | Voltage | Voltage: 415 V |
Speed | Speed: 722 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326TCZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 21.1 A | Power Factor | Power Factor: 72 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 22218 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 22218 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: ATEX ZONE 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .365 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller (Spherical) |
Opp Drive End Bearing | Opp Drive End Bearing: Roller (Spherical) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 21.1 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 722 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS312373-1625 | Voltage | Voltage: 415 V |
Output KW | Output KW: 9.3 kW | Output HP | Output HP: 12.50 Hp |
Frame Size | Frame Size: 326 | Efficiency | Efficiency: 86.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.54 | 25%: 12.36 | 50%: 14.28 | 75%: 17.40 | 100%: 21.06 | 115%: 22.89 | 125%: 24.72 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 3.20 | 50%: 5.50 | 75%: 8.20 | 100%: 11.00 | 115%: 12.50 | 125%: 13.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 84.0 | 75%: 86.5 | 100%: 86.5 | 115%: 85.5 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 34.0 | 50%: 53.0 | 75%: 65.0 | 100%: 72.0 | 115%: 75.0 | 125%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 750 | 25%: 742 | 50%: 735 | 75%: 730 | 100%: 722 | 115%: 718 | 125%: 712 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.20 | 50%: 44.50 | 75%: 68.00 | 100%: 91.00 | 115%: 106.00 | 125%: 116.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 23.00 | Current (%): 100.0 | Torque (ft-lbs): 91.00 | Torque (%): 100.0 | Speed (RPM): 722 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 12.50 |
Curvepoint: Pull-Up | Current (Amps): 130.00 | Current (%): 565.0 | Torque (ft-lbs): 160.00 | Torque (%): 175.0 | Speed (RPM): 375 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: 1/3 | Current (Amps): 140.00 | Current (%): 610.0 | Torque (ft-lbs): 160.00 | Torque (%): 175.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: Break-Down | Current (Amps): 90.00 | Current (%): 390.0 | Torque (ft-lbs): 250.00 | Torque (%): 275.0 | Speed (RPM): 575 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 12.50 |
Curvepoint: Locked-Rotor | Current (Amps): 150.00 | Current (%): 652.0 | Torque (ft-lbs): 190.00 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 12.50 |
Curvepoint: 2/3 | Current (Amps): 115.00 | Current (%): 500.0 | Torque (ft-lbs): 200.00 | Torque (%): 220.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: No Load | Current (Amps): 12.60 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 12.50 |
Efficiency
Information not available at the moment. Please check back later!