Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 326US Frame, TEFC
Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 326US Frame, TEFC
Part#: 326USTFPA4001
Catalog#: P457
Model#: 326USTFPA4001AB
Weight: 648 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3555 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326US | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .276 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: US | Overall Length | Overall Length: 28.47 in |
Frame Length | Frame Length: 16.25 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 3.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: US |
Current | Current: 35 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3555 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS311129-1625 |
Voltage | Voltage: 460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 648.00 LB |
UPC | UPC: 722856197405 | Packaged Width | Packaged Width: 31.88 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 21.01 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 14.00 | 50%: 19.50 | 75%: 26.50 | 100%: 35.00 | 115%: 39.00 | 125%: 42.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 6.50 | 50%: 12.50 | 75%: 18.50 | 100%: 24.50 | 115%: 28.00 | 125%: 30.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 89.5 | 75%: 90.2 | 100%: 91.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 60.0 | 50%: 79.0 | 75%: 86.0 | 100%: 88.0 | 115%: 89.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,575 | 75%: 3,565 | 100%: 3,555 | 115%: 3,545 | 125%: 3,540 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.00 | 75%: 33.00 | 100%: 44.50 | 115%: 51.00 | 125%: 55.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 155.00 | Current (%): 443.0 | Torque (ft-lbs): 140.00 | Torque (%): 315.0 | Speed (RPM): 3,290 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 217.00 | Current (%): 620.0 | Torque (ft-lbs): 66.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |