Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 326U Frame, TEFC

Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 326U Frame, TEFC
Part#: 326UTFS4026
Catalog#: P458
Model#: 326UTFS4026BR
Weight: 700 lb
Your Price: Login is Required
Key Features
- Cast iron construction
- Oversized, fully gasketed, cast iron conduit box
- Oversized ball bearings
- NEMA Design B
- Class F insulation
- V-Ring shaft seals
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 36 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6311 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .17 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 30.74 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.87 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 36 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS311071-1300 |
Voltage | Voltage: 460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.1 % |
Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 700.00 LB |
UPC | UPC: 722856060846 | Packaged Width | Packaged Width: 31.88 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 24.64 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 15.00 | 50%: 21.00 | 75%: 28.00 | 100%: 36.00 | 115%: 41.00 | 125%: 44.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 6.20 | 50%: 12.00 | 75%: 18.00 | 100%: 24.00 | 115%: 27.50 | 125%: 30.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 52.0 | 50%: 72.5 | 75%: 81.0 | 100%: 84.0 | 115%: 84.5 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.20 | 100%: 88.50 | 115%: 102.00 | 125%: 112.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 210.00 | Current (%): 585.0 | Torque (ft-lbs): 150.00 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 200.00 | Current (%): 556.0 | Torque (ft-lbs): 125.00 | Torque (%): 140.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 190.00 | Current (%): 528.0 | Torque (ft-lbs): 125.00 | Torque (%): 140.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 120.00 | Current (%): 334.0 | Torque (ft-lbs): 210.00 | Torque (%): 235.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 36.00 | Current (%): 100.0 | Torque (ft-lbs): 88.50 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 34.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 175.00 | Current (%): 486.0 | Torque (ft-lbs): 150.00 | Torque (%): 168.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |