450,3600,TEFC,355,3/60/460
450,3600,TEFC,355,3/60/460
Part#: 355LTFC4527
Catalog#: 355LTFC4527
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3580 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 355 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 471 A | Power Factor | Power Factor: 92.5 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0041 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 450 Hp | Output KW | Output KW: 340 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: None |
Current | Current: 471 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3580 rpm | Connection Drawing | Connection Drawing: EE7300U |
Outline Drawing | Outline Drawing: SS620645 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 355 | Efficiency | Efficiency: 95.4 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 84.50 | 25%: 145.00 | 50%: 245.00 | 75%: 355.00 | 100%: 471.00 | 115%: 544.00 | 125%: 594.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.30 | 25%: 92.00 | 50%: 177.00 | 75%: 264.00 | 100%: 352.00 | 115%: 405.00 | 125%: 441.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 78.0 | 50%: 89.5 | 75%: 92.0 | 100%: 92.5 | 115%: 92.0 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,590 | 75%: 3,585 | 100%: 3,580 | 115%: 3,577 | 125%: 3,575 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 164.00 | 50%: 329.00 | 75%: 494.00 | 100%: 659.00 | 115%: 758.00 | 125%: 824.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 2,810.00 | Current (%): 596.0 | Torque (ft-lbs): 1,525.00 | Torque (%): 231.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,510.00 | Current (%): 745.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 219.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 84.50 | Current (%): 18.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 11.0 | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 471.00 | Current (%): 100.0 | Torque (ft-lbs): 660.00 | Torque (%): 100.0 | Speed (RPM): 3,588 | Rated Output (KW): | Power Factor (%): 92.5 | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 3,160.00 | Current (%): 670.0 | Torque (ft-lbs): 1,305.00 | Torque (%): 197.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 1,973.00 | Current (%): 418.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 265.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 1/3 | Current (Amps): 3,335.00 | Current (%): 708.0 | Torque (ft-lbs): 1,235.00 | Torque (%): 187.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!