315KW,1800,TEFC,355L,3/60/480
315KW,1800,TEFC,355L,3/60/480 - 355LTFCD6027
Part#: 355LTFCD6027
Catalog#: 355LTFCD6027
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 315 KW Hp |
Voltage | Voltage: 480 V | Speed | Speed: 1780 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 355L |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 453 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .005 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 315 KW Hp | Frame Size | Frame Size: 355 |
Frame Suffix | Frame Suffix: L | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 480 V | Current | Current: 453 A |
Efficiency | Efficiency: 96.2 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: EE7340D |
Outline Drawing | Outline Drawing: 0235501810 | Country of Origin | Country of Origin: China |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 3,700.00 | Current (%): | Torque (ft-lbs): 2,250.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 422.00 |
Curvepoint: Pull-Up | Current (Amps): 3,500.00 | Current (%): | Torque (ft-lbs): 2,250.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 422.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 422.00 |
Curvepoint: Full Load | Current (Amps): 453.00 | Current (%): 100.0 | Torque (ft-lbs): 1,238.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 422.00 |
Curvepoint: Break-Down | Current (Amps): 1,750.00 | Current (%): | Torque (ft-lbs): 3,100.00 | Torque (%): 250.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 422.00 |
Curvepoint: 2/3 | Current (Amps): 3,200.00 | Current (%): | Torque (ft-lbs): 2,500.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 422.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,800.00 | Current (%): | Torque (ft-lbs): 2,725.00 | Torque (%): 220.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 422.00 |
Efficiency
Information not available at the moment. Please check back later!