335,1800,TEFC,355M,3/60/460
335,1800,TEFC,355M,3/60/460
Part#: 355MTFC4543
Catalog#: 355MTFC4543
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 335 Hp |
Output KW | Output KW: 250 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1792 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 355M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 365 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .019 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 335 Hp | Output KW | Output KW: 250 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 365 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1792 rpm | Connection Drawing | Connection Drawing: EE7304AS |
Outline Drawing | Outline Drawing: SS620539 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 355 | Efficiency | Efficiency: 95.4 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 105.00 | 25%: 140.00 | 50%: 206.00 | 75%: 285.00 | 100%: 365.00 | 115%: 420.00 | 125%: 455.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 70.00 | 50%: 133.00 | 75%: 198.00 | 100%: 262.00 | 115%: 302.00 | 125%: 328.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 63.0 | 50%: 81.0 | 75%: 87.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,794 | 100%: 1,792 | 115%: 1,790 | 125%: 1,788 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 245.00 | 50%: 490.00 | 75%: 736.00 | 100%: 982.00 | 115%: 1,130.00 | 125%: 1,230.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 3,100.00 | Current (%): | Torque (ft-lbs): 2,400.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 335.00 |
Curvepoint: Break-Down | Current (Amps): 1,750.00 | Current (%): | Torque (ft-lbs): 3,250.00 | Torque (%): | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 335.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,400.00 | Current (%): | Torque (ft-lbs): 2,700.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 335.00 |
Curvepoint: No Load | Current (Amps): 105.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 335.00 |
Curvepoint: 1/3 | Current (Amps): 3,300.00 | Current (%): | Torque (ft-lbs): 2,400.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 335.00 |
Curvepoint: Full Load | Current (Amps): 365.00 | Current (%): 100.0 | Torque (ft-lbs): 982.00 | Torque (%): 100.0 | Speed (RPM): 1,792 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 335.00 |
Curvepoint: 2/3 | Current (Amps): 2,700.00 | Current (%): | Torque (ft-lbs): 2,700.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 335.00 |
Efficiency
Information not available at the moment. Please check back later!