250KW,4P,TEFC-VS,TCA 355,B35, 380/460V,50/60Hz, IR-US,IR PART #: 47654613004
250KW,4P,TEFC-VS,TCA 355,B35, 380/460V,50/60Hz, IR-US,IR PART #: 47654613004 - 355TFCD6031
Part#: 355TFCD6031
Catalog#: 355TFCD6031
Weight: 4572 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 KW Hp |
Voltage | Voltage: 380 V | Speed | Speed: 1493 rpm |
Service Factor | Service Factor: 1.21 | Frame | Frame: 355TDZ |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96 % |
Ambient Temperature | Ambient Temperature: 46 °C | Frequency | Frequency: 50 Hz |
Current | Current: 445 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU222 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7222B |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: Recognized |
CSA | CSA: N | CE | CE: Y |
IP Code | IP Code: 55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0058 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Double Angular Contact | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 250 KW Hp | Frame Size | Frame Size: 355 |
Frame Suffix | Frame Suffix: TDZ | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 380 V | Current | Current: 445 A |
Efficiency | Efficiency: 96 % | Service Factor | Service Factor: 1.21 |
Speed | Speed: 1493 rpm | Connection Drawing | Connection Drawing: EE7340AN |
Outline Drawing | Outline Drawing: 0235502435 | Packaged Length | Packaged Length: 39.00 IN |
Weight | Weight: 4572.00 LB | Packaged Width | Packaged Width: 66.00 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 45.00 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 445.00 | Current (%): 100.0 | Torque (ft-lbs): 1,180.00 | Torque (%): 100.0 | Speed (RPM): 1,493 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 335.00 |
Curvepoint: Pull-Up | Current (Amps): 2,900.00 | Current (%): 652.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 174.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 335.00 |
Curvepoint: 2/3 | Current (Amps): 2,000.00 | Current (%): 449.0 | Torque (ft-lbs): 2,550.00 | Torque (%): 216.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 335.00 |
Curvepoint: No Load | Current (Amps): 121.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 6.4 | Rated Output (Hp): 335.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,025.00 | Current (%): 680.0 | Torque (ft-lbs): 2,157.00 | Torque (%): 183.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 29.0 | Rated Output (Hp): 335.00 |
Curvepoint: 1/3 | Current (Amps): 2,950.00 | Current (%): 663.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 178.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 335.00 |
Curvepoint: Break-Down | Current (Amps): 1,610.00 | Current (%): 362.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 242.0 | Speed (RPM): 1,448 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 335.00 |
Efficiency
Information not available at the moment. Please check back later!