350HP,4P,TEFC-FS,TCA 355,B35,460V,60Hz,IR-US,IR PART #: 47654601004
350HP,4P,TEFC-FS,TCA 355,B35,460V,60Hz,IR-US,IR PART #: 47654601004 - 355TFCD6032
Part#: 355TFCD6032
Catalog#: 355TFCD6032
Weight: 4180.68 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1793 rpm | Service Factor | Service Factor: 1.21 |
Frame | Frame: 355TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 96.2 % | Ambient Temperature | Ambient Temperature: 46 °C |
Frequency | Frequency: 60 Hz | Current | Current: 383 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU222 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7222B | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .00737 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Double Angular Contact | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
Frame Size | Frame Size: 355 | Frame Suffix | Frame Suffix: TDZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 383 A | Efficiency | Efficiency: 96.2 % |
Service Factor | Service Factor: 1.21 | Speed | Speed: 1793 rpm |
Connection Drawing | Connection Drawing: EE7340AN | Outline Drawing | Outline Drawing: 0235502435.001 |
Packaged Length | Packaged Length: 66.00 IN | Weight | Weight: 4180.68 LB |
Packaged Width | Packaged Width: 39.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 45.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 107.00 | 25%: 142.00 | 50%: 212.00 | 75%: 293.00 | 100%: 383.00 | 115%: 435.00 | 125%: 472.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.76 | 25%: 71.40 | 50%: 137.50 | 75%: 204.30 | 100%: 271.80 | 115%: 313.00 | 125%: 340.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.5 | 50%: 95.0 | 75%: 95.9 | 100%: 96.2 | 115%: 96.1 | 125%: 96.0 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 63.2 | 50%: 82.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.5 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,794 | 100%: 1,793 | 115%: 1,791 | 125%: 1,790 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 125.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 256.00 | 50%: 512.00 | 75%: 768.50 | 100%: 1,026.00 | 115%: 1,180.00 | 125%: 1,283.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 107.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 2,350.00 | Current (%): 603.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 214.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,220.00 | Current (%): 826.0 | Torque (ft-lbs): 2,210.00 | Torque (%): 215.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 28.0 | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 1,930.00 | Current (%): 495.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 224.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 390.00 | Current (%): 100.0 | Torque (ft-lbs): 1,027.00 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 0.00 | Power Factor (%): 87.7 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,950.00 | Current (%): 756.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 200.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,634.00 | Current (%): 419.0 | Torque (ft-lbs): 2,868.00 | Torque (%): 279.0 | Speed (RPM): 1,742 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!