TCA-355MA-4-300HP 400V 50Hz Delta V1 @F IP55 SF1.15 IE2 40℃ IC411
TCA-355MA-4-300HP 400V 50Hz Delta V1 @F IP55 SF1.15 IE2 40℃ IC411
Part#: 355TFCJ7026
Catalog#: 355TFCJ7026
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 400 V |
Speed | Speed: 1490 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 355M DV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 420 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7324 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0101 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Roller (Skf Only) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: DV |
Current | Current: 420 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1490 rpm | Connection Drawing | Connection Drawing: 8442180001 |
Outline Drawing | Outline Drawing: I191023001N | Voltage | Voltage: 400 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 355 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: China |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 101.68 | Current (%): 400.4 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 3.94 | Power Factor (%): 5.4 | Rated Output (Hp): 335.00 |
Curvepoint: Pull-Up | Current (Amps): 2,552.40 | Current (%): 627.0 | Torque (ft-lbs): 2,357.60 | Torque (%): 162.4 | Speed (RPM): 300 | Rated Output (KW): 533.80 | Power Factor (%): 0.0 | Rated Output (Hp): 335.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,686.70 | Current (%): 660.0 | Torque (ft-lbs): 2,773.64 | Torque (%): 191.0 | Speed (RPM): 0 | Rated Output (KW): 593.12 | Power Factor (%): 31.0 | Rated Output (Hp): 335.00 |
Curvepoint: Break-Down | Current (Amps): 1,388.28 | Current (%): 341.0 | Torque (ft-lbs): 3,682.96 | Torque (%): 253.0 | Speed (RPM): 1,443 | Rated Output (KW): 644.93 | Power Factor (%): 64.6 | Rated Output (Hp): 335.00 |
Curvepoint: Full Load | Current (Amps): 407.10 | Current (%): 100.0 | Torque (ft-lbs): 1,601.16 | Torque (%): 100.0 | Speed (RPM): 1,490 | Rated Output (KW): 260.42 | Power Factor (%): 89.0 | Rated Output (Hp): 335.00 |
Efficiency
Information not available at the moment. Please check back later!