Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 364TS Frame, TEFC
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 364TS Frame, TEFC - 364TSHFCD9002
Part#: 364TSHFCD9002
Catalog#: W584A-P
List Price: $13,351.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
| Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 3568 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 364TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 67.5 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .1034 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
| Frame Size | Frame Size: 364 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 67.5 A | Efficiency | Efficiency: 93.6 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3568 rpm |
| Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557663-100 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 20.00 | 25%: 26.00 | 50%: 37.50 | 75%: 52.00 | 100%: 67.50 | 115%: 77.50 | 125%: 84.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.60 | 25%: 12.80 | 50%: 24.30 | 75%: 35.90 | 100%: 47.70 | 115%: 54.90 | 125%: 59.70 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 93.6 | 100%: 93.6 | 115%: 93.3 | 125%: 93.1 |
| % of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 61.5 | 50%: 80.5 | 75%: 87.0 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,575 | 100%: 3,568 | 115%: 3,562 | 125%: 3,558 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 90.0 | 125%: 105.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.00 | 100%: 88.00 | 115%: 102.00 | 125%: 110.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 435.00 | Current (%): 644.0 | Torque (ft-lbs): 170.00 | Torque (%): 193.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 28.0 | Rated Output (Hp): 60.00 |
| Curvepoint: 2/3 | Current (Amps): 315.00 | Current (%): 467.0 | Torque (ft-lbs): 165.00 | Torque (%): 188.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: No Load | Current (Amps): 20.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 8.5 | Rated Output (Hp): 60.00 |
| Curvepoint: Break-Down | Current (Amps): 245.00 | Current (%): 363.0 | Torque (ft-lbs): 225.00 | Torque (%): 256.0 | Speed (RPM): 3,445 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Pull-Up | Current (Amps): 350.00 | Current (%): 519.0 | Torque (ft-lbs): 125.00 | Torque (%): 142.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: 1/3 | Current (Amps): 378.00 | Current (%): 560.0 | Torque (ft-lbs): 132.00 | Torque (%): 150.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Full Load | Current (Amps): 67.50 | Current (%): 100.0 | Torque (ft-lbs): 88.00 | Torque (%): 100.0 | Speed (RPM): 3,568 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!