50/12.5,1800/900,TEFC,364TS,3/60/460
50/12.5,1800/900,TEFC,364TS,3/60/460
Part#: 364TSTFS17205
Catalog#: 364TSTFS17205
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50,12.50 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1775,890 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 364TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: -50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 61,24 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: 1VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .12 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TS |
Current | Current: 61 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: EE7322D |
Outline Drawing | Outline Drawing: SS508654-1350 | Voltage | Voltage: 460 V |
Output KW | Output KW: 37 kW | Output HP | Output HP: 50 Hp |
Frame Size | Frame Size: 364 | Efficiency | Efficiency: 92.4 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.00 | 25%: 25.00 | 50%: 35.00 | 75%: 46.50 | 100%: 61.00 | 115%: 68.00 | 125%: 75.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 10.50 | 50%: 20.50 | 75%: 30.50 | 100%: 40.50 | 115%: 46.00 | 125%: 51.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.5 | 75%: 92.5 | 100%: 92.4 | 115%: 92.4 | 125%: 91.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 53.0 | 50%: 73.5 | 75%: 81.5 | 100%: 84.0 | 115%: 84.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,775 | 115%: 1,773 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 148.00 | 115%: 167.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 231.00 | Current (%): 379.0 | Torque (ft-lbs): 417.00 | Torque (%): 282.0 | Speed (RPM): 1,693 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 411.00 | Current (%): 674.0 | Torque (ft-lbs): 294.00 | Torque (%): 199.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 37.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 298.00 | Current (%): 489.0 | Torque (ft-lbs): 282.00 | Torque (%): 191.0 | Speed (RPM): 1,493 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 21.00 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.5 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 337.00 | Current (%): 552.0 | Torque (ft-lbs): 247.00 | Torque (%): 167.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Full Load | Current (Amps): 61.00 | Current (%): 100.0 | Torque (ft-lbs): 148.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 312.00 | Current (%): 511.0 | Torque (ft-lbs): 263.00 | Torque (%): 178.0 | Speed (RPM): 1,407 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!