60,1500,TEFC,364T,3/50/190-208/380-415
60,1500,TEFC,364T,3/50/190-208/380-415
Part#: 364TTFS17036
Catalog#: 364TTFS17036
Weight: 1013 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 190-208/380-415 V |
Speed | Speed: 1480 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 364T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 170.0-157.0-157.0/85.0- A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .095 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 170.0-157.0-157.0/85.0- A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1480 rpm | Connection Drawing | Connection Drawing: A-EE7308AA |
Outline Drawing | Outline Drawing: B-SS508590-1350 | Voltage | Voltage: 190-208/380-415 V |
Output KW | Output KW: 45 kW | Output HP | Output HP: 60 Hp |
Frame Size | Frame Size: 364 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 1013.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.50 | 25%: 35.00 | 50%: 46.50 | 75%: 61.50 | 100%: 78.50 | 115%: 90.00 | 125%: 98.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 12.50 | 50%: 23.80 | 75%: 35.50 | 100%: 47.50 | 115%: 54.50 | 125%: 60.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 49.0 | 50%: 71.0 | 75%: 80.0 | 100%: 84.0 | 115%: 85.0 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,490 | 75%: 1,485 | 100%: 1,480 | 115%: 1,475 | 125%: 1,472 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 53.00 | 50%: 106.00 | 75%: 160.00 | 100%: 213.00 | 115%: 245.00 | 125%: 268.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 500.00 | Current (%): 637.0 | Torque (ft-lbs): 275.00 | Torque (%): 129.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 78.50 | Current (%): 100.0 | Torque (ft-lbs): 213.00 | Torque (%): 100.0 | Speed (RPM): 1,480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 29.50 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 541.0 | Torque (ft-lbs): 325.00 | Torque (%): 153.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 290.00 | Current (%): 369.0 | Torque (ft-lbs): 550.00 | Torque (%): 258.0 | Speed (RPM): 1,375 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 525.00 | Current (%): 669.0 | Torque (ft-lbs): 425.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 475.00 | Current (%): 605.0 | Torque (ft-lbs): 290.00 | Torque (%): 136.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!