60,1500,TEFC,364T,3/50/380
60,1500,TEFC,364T,3/50/380
Part#: 364TTFS18538
Catalog#: 364TTFS18538
Weight: 935 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1478 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 364T | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 87 A |
Power Factor | Power Factor: 84 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: NU314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .075 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Frame Size | Frame Size: 364 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 87 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1478 rpm |
Connection Drawing | Connection Drawing: EE7300T | Outline Drawing | Outline Drawing: SS508590-1350 |
Weight | Weight: 935.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.00 | 25%: 35.00 | 50%: 49.50 | 75%: 67.00 | 100%: 87.00 | 115%: 99.00 | 125%: 108.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 12.50 | 50%: 24.00 | 75%: 36.00 | 100%: 48.00 | 115%: 55.50 | 125%: 60.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.1 | 100%: 93.1 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 84.0 | 115%: 84.5 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,488 | 75%: 1,482 | 100%: 1,478 | 115%: 1,475 | 125%: 1,472 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 52.50 | 50%: 106.00 | 75%: 160.00 | 100%: 213.00 | 115%: 246.00 | 125%: 266.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 517.0 | Torque (ft-lbs): 475.00 | Torque (%): 223.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 575.00 | Current (%): 661.0 | Torque (ft-lbs): 475.00 | Torque (%): 223.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 550.00 | Current (%): 632.0 | Torque (ft-lbs): 400.00 | Torque (%): 188.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 87.00 | Current (%): 100.0 | Torque (ft-lbs): 213.00 | Torque (%): 100.0 | Speed (RPM): 1,478 | Rated Output (KW): | Power Factor (%): 84.0 | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 402.0 | Torque (ft-lbs): 550.00 | Torque (%): 258.0 | Speed (RPM): 1,335 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 28.50 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 575.0 | Torque (ft-lbs): 425.00 | Torque (%): 200.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!