30,1800/1200,TEFC,364T,3/60/460
30,1800/1200,TEFC,364T,3/60/460 - 364TTFS9228
Part#: 364TTFS9228
Catalog#: 364TTFS9228
Weight: 901 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30,13.30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780,1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 364T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 65 °C |
Frequency | Frequency: 60 Hz | Current | Current: 37,17.5 A |
Power Factor | Power Factor: 88.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 2VT |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
CSA | CSA: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .385 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
Frame Size | Frame Size: 364 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 37 A | Efficiency | Efficiency: 86.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7317A | Outline Drawing | Outline Drawing: B-SS504688-1350 |
Weight | Weight: 901.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 11.00 | 25%: 15.00 | 50%: 21.00 | 75%: 28.50 | 100%: 37.00 | 115%: 41.50 | 125%: 45.50 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 7.50 | 50%: 13.50 | 75%: 19.50 | 100%: 26.00 | 115%: 29.50 | 125%: 32.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.5 | 100%: 86.5 | 115%: 87.0 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 22.5 | 25%: 65.0 | 50%: 80.5 | 75%: 86.5 | 100%: 88.5 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,787 | 100%: 1,780 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.00 | 100%: 88.50 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 150.00 | Current (%): 405.0 | Torque (ft-lbs): 250.00 | Torque (%): 282.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): 743.0 | Torque (ft-lbs): 150.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 37.00 | Current (%): 100.0 | Torque (ft-lbs): 88.50 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 200.00 | Current (%): 541.0 | Torque (ft-lbs): 140.00 | Torque (%): 158.0 | Speed (RPM): 1,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 225.00 | Current (%): 608.0 | Torque (ft-lbs): 120.00 | Torque (%): 136.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 11.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 250.00 | Current (%): 676.0 | Torque (ft-lbs): 120.00 | Torque (%): 136.0 | Speed (RPM): 885 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!