50KW,1800,DP,365T,1/60/240/480
50KW,1800,DP,365T,1/60/240/480
Part#: 365TADR7037
Catalog#: 365TADR7037
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 67 Hp |
Output KW | Output KW: 50 kW | Voltage | Voltage: 240/480 V |
Speed | Speed: 1825 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 365T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 230.0/115.0 A | Power Factor | Power Factor: 90.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 311 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .1099 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 230.0/115.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1825 rpm | Connection Drawing | Connection Drawing: A-EE2118T |
Outline Drawing | Outline Drawing: XH2D1SS1ME-1648 | Voltage | Voltage: 240/480 V |
Output KW | Output KW: 50 kW | Output HP | Output HP: 67 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 89.5 % |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 340.00 | Current (%): 283.0 | Torque (ft-lbs): 515.00 | Torque (%): 234.0 | Speed (RPM): 1,925 | Rated Output (KW): | Power Factor (%): 54.0 | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!