General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 365TSC Frame, DP

Globetrotter® General Purpose Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 365TSC Frame, DP - 365TSTDBD6003
Part#: 365TSTDBD6003
Catalog#: GT0286
Model#: 365TSTDBD6003AA
Weight: 725 lb
List Price: $9,253.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
| Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 3568 & 2972 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 365TSC | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 93.6 & 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 250-228/114 & 210/105 A |
| Power Factor | Power Factor: 88 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F4 | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: DP |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: PWS (LV ONLY) & YDRUN OR INV |
| Poles | Poles: 2 | Rotation | Rotation: REV |
| Resistance Main | Resistance Main: .0742 Ohms | Mounting | Mounting: RIGID |
| Motor Orientation | Motor Orientation: HORIZONTAL | Drive End Bearing | Drive End Bearing: BALL |
| Opp Drive End Bearing | Opp Drive End Bearing: BALL | Frame Material | Frame Material: ROLLED STEEL |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TSC |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 250.0-228.0/114.0 A |
| Efficiency | Efficiency: 93.6 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3568 rpm | Connection Drawing | Connection Drawing: EE7308AA |
| Outline Drawing | Outline Drawing: SS620749-200 | Packaged Length | Packaged Length: 35.50 IN |
| Weight | Weight: 725.00 LB | UPC | UPC: 722856183309 |
| Packaged Width | Packaged Width: 34.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 23.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 33.00 | 25%: 43.00 | 50%: 63.00 | 75%: 87.00 | 100%: 114.00 | 115%: 131.00 | 125%: 143.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 20.50 | 50%: 39.80 | 75%: 59.50 | 100%: 79.80 | 115%: 92.00 | 125%: 101.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.6 | 125%: 93.3 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 60.0 | 50%: 79.5 | 75%: 86.0 | 100%: 88.0 | 115%: 88.5 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,578 | 100%: 3,568 | 115%: 3,562 | 125%: 3,558 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 55.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.30 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 113.50 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,568 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 610.00 | Current (%): 537.0 | Torque (ft-lbs): 212.00 | Torque (%): 144.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 505.00 | Current (%): 445.0 | Torque (ft-lbs): 270.00 | Torque (%): 184.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 560.00 | Current (%): 493.0 | Torque (ft-lbs): 215.00 | Torque (%): 146.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 33.20 | Current (%): 29.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.5 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 720.00 | Current (%): 634.0 | Torque (ft-lbs): 265.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 441.0 | Torque (ft-lbs): 420.00 | Torque (%): 286.0 | Speed (RPM): 3,250 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!